Product selection
×

Go to details
Part number

My account

×

Product catalogue

Peltier Compact Type - INR-244-831

Your compact, precise and quiet solution

  • Save space – Reduced dimensions that allow you to install it on your machine or on your desktop
  • Increase your productivity and maximise your machine performance – Great temperature stability ±0.01 °C to 0.03 °C
  • Obtain a quieter working environment with less vibration – Low-noise design up to 45 dB.

And much more

  • Cooling capacity: 220 W
  • Temperature stability: ±0.01 ºC to ±0.03 °C
  • Set temperature range: 10-60 °C
  • Low-noise design: 45 dBA
  • Refrigerant-free
  • With heating function.
Circulating Fluid Temperature Controller, Peltier Compact Type - INR-244-831 | SMC Europe

Configure your product

 
Option