Product selection
×

Go to details
Part number

My account

×

Product catalogue

VZ300, 3 Port Solenoid Valve, Body Ported, Base Mounted, Metric

  • This product is being discontinued. For more information, contact SMC.
  • 3 port, body ported, base mounted valve, rubber seal
  • Thread: Metric type
  • Low power consumption: 1.8WDC
  • Operating pressure ( MPa ): 0.15 to 0.7 (internal pilot)
  • Response time (ms): 20 or less (0.5MPa)
  • Cv factor: 0.2 (body ported), 0.25 (base mounted)

Configure your product

 
Function
Piping
Body Option
Voltage
Lead Wire
Surge Suppressor
Manual Override
Port Size
Thread
Option
Q