Product selection
×

Go to details
Part number

My account

×

Buy 55-C(D)G1*N, Air Cylinder, Double Acting, Single Rod, ATEX category 2 - II 2GDc online | SMC UK

Product catalogue

55-C(D)G1*N, Air Cylinder, Double Acting, Single Rod, ATEX category 2 - II 2GDc

55-C(D)G1*N, Air Cylinder, Double Acting, Single Rod, ATEX category 2 - II 2GDc
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • ATEX, Standard: double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
  • Strokes from 25mm through 300mm
  • Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis
  • With or without nylon or heat resistant rod boot
  • Variety of switches and a variety of lead wire lengths
 
Magnet
Mounting
Cushion
Bore Size
Thread
Stroke
  []
Made to Order