Product selection
×

Go to details
Part number

My account

×

Product catalogue

Rotary Actuator Vane Type - CRB2-Z

Combine just as you wish

  • Achieve flexibility in design – Many combinations, shaft types, rotating angles and port locations available
  • Get easy installation and maintenance – Piping ports are located in parallel and auto switches can be fixed in any position in the circumferential direction
  • Support heavy loads – Up to 15 Nm of effective torque.

And much more

  • Rotating angle: 90°, 100°, 180°, 270°
  • Angle adjustment range up to 240°
  • Many variations of shaft-end shape (6 types)
  • Port location can be selected: side or axial ported.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Mounting
Standard Shaft Type
Size
Rotation Angle - Vane
Port