Product selection
×

Go to details
Part number

My account

×

Buy CH(D)A, Tie-Rod Type Low Pressure Hydraulic Cylinder, 40-160mm Bore online | SMC UK

Product catalogue

CH(D)A, Tie-Rod Type Low Pressure Hydraulic Cylinder, 40-160mm Bore

CH(D)A, Tie-Rod Type Low Pressure Hydraulic Cylinder, 40-160mm Bore
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Tie-rod type low pressure hydraulic cylinder
  • Bore sizes (mm): 40, 50, 63, 80, 100, 125, 160
  • Standard strokes (mm): 25 to 1500
  • 3.5MPa
  • 8 mounting styles
  • Aluminum tube type is auto switch capable
 
Magnet
Mounting
Style
Bore Size
Stroke
Option
Auto Switch
Lead Wire or Prewired Connector
Number