Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-F7P-588, Solid State Switch, Rail Mounting, Grommet, ATEX category 3

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 80mA.
  • Applicable Actuator Series: CDJ2, CDVJ3, CDVJ5, CDQ2, CDXW, CDY1S, CY1L, RSDQ, MDU, CE1, MK, MK2, CXT.