Product selection
×

Go to details
Part number

My account

×

Product catalogue

High Rigidity, Slider Type Motorless Electric Actuator - LEJS

Your motor, our actuator. The most rigid

  • Create the best possible solution for you – Use your own motor and driver
  • Ensure robustness in your application – Supports eccentric loads with high accelerations
  • Optimise your application – Motors from a large number of companies to choose from.

And much more

  • Body size: up to 63 mm
  • Stroke: up to 1790 mm
  • Horizontal/Vertical workload: up to 400/80 kg
  • Speed: up to 2300 mm/s
  • Acceleration: up to 20000 mm/s²
  • AC Servo Motor, 100/200W (LEJS), 750 W (LEJS100-X400).

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Lead Screw
Stroke