Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQZ115, 100 Series, 3 Port Solenoid Valve, Base Mounted

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure style: 1.0MPa)
  • mm²: metal seal 10,9; rubber seal 12,7
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time: metal seal 14ms or less;
    rubber seal 15ms or less
  • Ambient & fluid temperature: -10 to 50°C