Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Cylinder High Power Type – CQE

Unleash full power, with minimal footprint and pressure

  • Lower your supply pressure without compromising on cylinder output force – Up to 628 N at 0.35 MPa (Ø 40 mm)
  • Reduce your machine’s dimensions without sacrificing power – Theoretical output force equivalent to a cylinder one size bigger
  • Boost power without redesigning your machine – Forces up to 1.5 times higher than cylinders with the same bore size.

And much more

  • Bore sizes (mm): 20, 25, 32, 40 mm
  • Strokes up to 50 mm
  • Polygonal piston rod
  • Compact auto switches can be mounted.