Product selection
×

Go to details
Part number

My account

×

Product catalogue

A90/A93/A96, Reed Switch, Direct Mounting, Grommet, In-line

A90/A93/A96, Reed Switch, Direct Mounting, Grommet, In-line
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 100VAC/48V DC (4 to 8V DC).
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDU, CDQS, CDQ2, MY1, MXU, MXW, MXF, MXS, MXQ, MXP, MTS, CXT, MK, MK2, RSQ, CEP, CY1R.

Model
Lead Wire Length