Product selection
×

Go to details
Part number

My account

×

Product catalogue

Miniature rod type - LEPY

Your palm-sized actuator for pushing

  • Push taking up as little space as possible – Compact and ligthweight, as minimum as 240 g. Slider or rod type
  • Pinpoint the perfect position – ±0.2 mm positioning repeatability
  • Tailored to fit the demands – Motor type selectable. Possible to set position, speed and force (64 points).

And much more

  • Body size: 6 and 10
  • Stroke: 25 to 75 mm
  • Encoder: incremental
  • Step motor type
  • Horizontal work load: up to 2 kg
  • Vertical work load: up to 1.5 kg
  • Speed: up to 350 mm/s
  • Acceleration: up to 3000 mm/s².

Configure your product

 
Size
Motor
Lead Screw
Stroke
Motor Cable Mounting Direction                    
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector