Référence produit

Mon compte

×

Bienvenue chez SMC France !
Besoin d’informations sur notre e-shop ?
Consultez notre page dédiée

Prochainement...

Montrant 1 à 10 de 15 entrées
Afficher 10 | 20 | 50 | 100

Air Management System

Séries AMS

Air Management System

  • Air consumption: Max. 62 % reduction
    Monitors the machine standby conditions (when production stops) and automatically decreases the pressure.
    Reduces unnecessary air consumption
  • Compatible with OPC UA
    Direct connection enables data communications.
  • Compatible with wireless systems
    Communication cables not required
    High security thanks to unique encryption
    Communication distance: Max. 100 m
  • IO-Link compatible.

Direct Operated/Pilot Operated 2-Port Solenoid Valve

Séries JSXZ/JSX#U

Direct Operated/Pilot Operated 2-Port Solenoid Valve

  • Improved environmental resistance due to the stainless steel coil cover[IP67 enclosure]
  • Body material: Stainless steel, Brass/Bronze, Aluminum
  • Environmental resistance: IP67 enclosure
    (IP65 for models with a DIN terminal)
  • Space saving
    Compact: Valve volume reduced by 25 % (Compared with the existing model),
    Lightweight: Weight reduced by 30 % (Compared with the existing model)
  • Energy saving
    Coil force: 10 % increase (Compared with the existing model),
    Power consumption: 14 % reduction (Compared with the existing model)
  • 360° lead wire insertion and removal is possible
  • Flow rate increasable by up to 86 % (High flow/ Power saving type)
  • Can be connected to modular type F.R.L. units (JSXM).

[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type

Séries AKP

[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type

  • Model with residual pressure release function
    It is possible to construct a safety circuit!
  • Model without residual pressure release function
    Temporary intermediate stops are possible.*
    * Precise intermediate stops are not guaranteed
  • Vertical and horizontal types are available, which can be selected depending on the installation conditions
  • Improved piping design flexibility (360°-rotation type).

Clamp Cylinder ø40, ø50, ø63

Séries CK1-Z1

Clamp Cylinder ø40, ø50, ø63

  • Weight: 7 % reduction (1.96 kg → 1.82 kg)
  • 3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
    Possible to select depending on the application
  • Mounting dimensions are interchangeable with the existing CK1 series mode
  • Switch mounting rod and piping port are mountable in three orientations
  • Various types of auto switches can be mounted.
    Magnetic field resistant auto switches, Standard auto switches.

Thermo-chiller à refroidissement par air de type standard

Séries HRS400

Thermo-chiller à refroidissement par air de type standard

  • Capacité de refroidissement: 38 kW
  • Alimentation électrique: triphasé 380 à 415 VAC (50/60 Hz)
    triphasé 460 à 480 VAC (60 Hz)
  • Plage de réglage de la température 5 à 35 °C
  • Température ambiante maxi.: 45 °C
  • Stabilité de température : ±0.1 °C
  • Avec fonction réchauffeur
  • Pompe à immersion (mécanisme sans joint)
  • Résistant aux projections d'eau: IPX4
  • Panneau tactile, ergonomie et visibilité améliorées.

Actionneur électrique, modèle guidé, haute rigidité, haute précision, haute performance avec codeur absolu sans batterie 

Séries LEKFS#G

Actionneur électrique, modèle guidé, haute rigidité, haute précision, haute performance avec codeur absolu sans batterie 

  • Réduction du temps de cycle
    Cycle time: Temps de cycle: Réduit de 39 % (0.93 s → 0.57 s) comparé au modèle existant*
    * Lorsque LEKFS25GH-400 fonctionne de 0 à 400 mm (course)
    Accélération/Décélération: 10000 mm/s² (augmentation de 334 % par rapport au modèle existant)
    Vitesse max. : 1500 mm/s (amélioré de 25 % par rapport au modèle existant)
    * Lorsque LEY25GA-300 fonctionne de 0 à 300 mm (course)
  • Haute rigidité et haute précision grâce au palier à 4 rangées à contact oblique pré-contraint
  • Amélioration des moments dynamiques admissibles jusqu'à 61 %
  • Compatible codeur absolu sans batterie
    Redémarrage facile après rétablissement de l'alimentation électrique
    Tâches de maintenance réduite du fait que le contrôleur n'utilise pas de batterie.

Chiller de type Peltier, Thermo-con/Modèle compact, Refroidi par air

Séries HEF

Chiller de type Peltier, Thermo-con/Modèle compact, Refroidi par air

  • Compact: 130 mm (Largeur) x 210 mm (Hauteur) x 150 mm (Profondeur)
  • Conception à faible niveau sonore (en charge): 37 dB
  • Capacité de refroidissement : 220 W
  • Stabilité de température: ±0.1 ºC
  • Plage de température de réglage: 10 ºC à 60 ºC
  • Contrôle amélioré de la température
    Il ne faut maintenant que 41 secondes pour abaisser la température de 10°C 86 % de réduction (294 s → 41 s) * Comparé au produit existant HECR002
    * Temps nécessaire pour faire passer la température du fluide de caloporteur de 30°C à 20°C (lorsque le circuit fluide caloporteur est connecté directement entre l'ENTRÉE et la SORTIE).

Vérin compact longue durée de vie

Séries CM2-XB24

Vérin compact longue durée de vie

  • Nouvelle technologie offrant une durée de vie au moins 4 fois plus importante Intervalles de maintenance allongées
  • Caractéristiques de fonctionnement et dimensions identiques aux modèles actuels de la série de vérin pneumatique CM2.

Actionneur électrique à tige, haute performance

Séries LEY#G

Actionneur électrique à tige, haute performance

  • Réduction du temps de cycle
    Cycle time: Temps de cycle: Réduit de 33 % (0.97 s → 0.65 s) comparé au modèle existant*
    Accélération/Décélération: 10000 mm/s² (augmentation de 334 % par rapport au modèle existant)
    Vitesse max. : 700 mm/s (amélioré de 40 % par rapport au modèle existant)
    * Lorsque LEY25GA-300 fonctionne de 0 à 300 mm (course)
  • Compatible codeur absolu sans batterie
    Redémarrage facile après rétablissement de l'alimentation électrique
    Tâches de maintenance réduite du fait que le contrôleur n'utilise pas de batterie.