Product selection
×

Go to details
Part number

My account

×

Navigation by Functionality

Save time and eliminate errors by selecting a recommended product for your functionality

SMC’s expertise is now available in a new navigation system to help you in the design process of your machine by showing typical examples of the most common topics that face design engineers in the daily activity

General functionalities
Combinaciones FRL

Movement, Gripping & Clamping

Combinaciones FRL

Pneumatic directional control

Combinaciones FRL

Cooling & Temperature Control

Combinaciones FRL

Regulation & Control

Combinaciones FRL

Pumping & Fluid control

Combinaciones FRL

Filtration & Purification

Combinaciones FRL

Connection & Piping

Combinaciones FRL

Measure & Monitor

Combinaciones FRL

Static Electricity Elimination

Combinaciones FRL

Vacuum Generation & Control

A bit more in detail
Combinaciones FRL

Linear movement

Combinaciones FRL

Rotary movement

Combinaciones FRL

Stopping movement

Combinaciones FRL

Gripping

Combinaciones FRL

Clamping

Combinaciones FRL

Dampening

Intermediate positioning
Combinaciones FRL

No

Combinaciones FRL

1

Combinaciones FRL

2 or more

Lateral load
Combinaciones FRL

No

Combinaciones FRL

Yes

Output force

~<20 N

Very low force

20<~<100 N

Low force

100<~<500 N

Medium force

500<~<1000 N

Medium force

1000<~<4000 N

Large force

4000<~<10000 N

Large force

~>10000 N

Very large force

Speed

50<~<1000 mm/s

Normal speed