Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

10/11/21/22-C(D)G1, Air Cylinder, Double Acting Single Rod, Clean Room

  • Double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes from 20mm through 300mm depending on bore size
  • Mounts: basic, axial foot, rod side or head side flange
  • Clean series

Configure your product

 
Clean Series
Magnet
Mounting
Cushion
Bore Size
Stroke
  []
Port Thread
Auto Switch
Lead Wire or Prewired Connector
Number