Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

10/11-C(D)Q2X, Compact Cylinder, Double Acting, Single Rod, Low Speed, Clean Series

  • Bore sizes in mm: 32, 40, 50, 63, 80, 100
  • Strokes from 5mm to 100mm depending upon bore size
  • Screw in piping
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Clean Series
Magnet
Bore Size
Port Thread Type
Stroke
Option
Auto Switch
Lead Wire or Prewired Connector
Number