Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

55-C(D)S1W*N, Air Cylinder, Double Acting, Double Rod (Non-lube), ATEX category 2 - II 2GDc

  • ATEX, Air cylinder, double rod, non-lube type
  • Bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
  • Mountings: basic, foot, flange, trunnion
  • Rod boots and cushions available
  • Auto switch capable for 125mm~200mm bores

Configure your product

 
Magnet
Mounting
Tube Material
Bore Size
Stroke
Suffix for Cylinder