Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

AC20C-40C-A (FRL), Modular Type, Air Filter + Mist Separator + Regulator

  • Air Filter + Mist Separator + Regulator.
  • Body size: 20, 25, 30, 40.
  • Port Size: 1/8, 1/4, 3/8, 1/2, 3/4.
  • Max. operating pressure: 1.0 MPa.
  • Attachments.

Configure your product

 
Size
Thread
Port Size
Float type auto drain
Pressure Gauge
Attachment
Set pressure
Semi-standard 1
Semi-standard 2
Pressure Unit