Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

FRL Combination Units - AC-B

It is different, that's crystal clear

  • Ease your maintenance work – Transparent bowl guard plus no tools required for the maintenance
  • Check the pressure as you want – Different pressure gauge options
  • Let it work with chemicals – Optional bowls.

I još puno više

  • Port sizes 1/8, 1/4, 3/8, 1/2, 3/4 and 1
  • Modular, compact and lightweight
  • Integrated and other selectable pressure gauges
  • Many attachments available
  • Made to orders for your special needs: Long bowl, element service indicator, high pressure...

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Body Size
Thread
Port
Float type auto drain
Pressure gauge / Digital pressure switch
Pressure Switch / T-Spacer               
Residual Pressure Relief 3 Port Valve               
Set Pressure          
Bowl type
Bowl Guard
Filter Regulator Drain Port
Exhaust Mechanism
Flow direction
Drain Cock w/Barb Fitting
Pressure Units