Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

AFJ, Vacuum Filter

  • Large flow type AFJ-T, up to 660 l/min, for dust removal.
  • Water drop removal type AFJ-S, up to 500 l/min, for both dust and water droplets removal.
  • Filtration rating: 5, 40, 80 µm.
  • Port sizes: from 1/8 to 1/2.
  • Standard options: bracket; bowl material, selectable flow direction.