Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

AS-FM, Speed Controller, Low Speed, One-touch, Elbow & Universal Type, Resin Body

  • Speed controller for low speed operation with one-touch fittings
  • Resin body
  • Body sizes: M5, 1/8, 1/4
  • Elbow style or universal style
  • Meter in or meter out control
  • Port sizes: M5, 01, 02
  • Tube sizes O.D. (mm): 3.2, 4, 6, 8, 10