Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

AS*2FSG, Speed Controller with Indicator, Stainless Steel, In-line Type

  • Speed controller with indicator, stainless steel, in-line type
  • Max. operating pressure: 1MPa
  • Tubing Material: nylon, soft nylon, polyurethane, FEP, PFA
  • Body Size: M5, 1/8, 1/4, 3/8, 1/2

Configure your product

 
Body Size
Indicator Direction
Applicable Tube O.D.