Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

D-B53/B54/B64, Reed Switch, Band Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: Relay/PLC.
  • Power voltage: 100, 200VAC/24V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDM2, CDBM2, CDVM3/5, CDLM2, CDG1, MGG, CDLG1, CDA1, CDBA1, CDV3, CDVS, CDLA, CDL1, CE2, CNA, MGC, MLGC, RHC, REC.