Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ZPT-B*, Ball Joint Pad without Buffer, Female Thread, Vertical Entry

  • Ball joint type, vertical entry vacuum pad
    without buffer, female thread
  • Pad diameter (mm): 10, 13, 16, 20, 25, 32, 40, 50
  • Pad material: NBR, silicone rubber, urethane rubber,
    fluoro rubber, conductive NBR, conductive silicone rubber
  • Adsorption is possible even on a slanted surface