Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C75

Round off your operations

  • Adapt it to your application – Five standard mounting brackets
  • Optimise your working cycle – High speed actuation thanks to the low friction and standard elastomer cushion rings
  • Mount it accurately – Easy-to-use and high dimensional accuracy design.

I još puno više

  • Bore sizes (mm): 32 and 40
  • Strokes up to 1000 mm
  • Rubber cushion or air cushion
  • Rod boots available.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Series
Head Cover Type
Bore Size
Stroke
  []
Cushion
Rod Boot
Mounting Bracket
Accessory
Auto Switch Mounting Type
Auto Switch
Lead Wire or Prewired Connector
Number