Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C76

Round off your operations

  • Mount it accurately – Easy to use and high dimensional accuracy design
  • Optimise your working cycle – High speed actuation thanks to the low friction and standard elastomer cushion rings
  • Install it in harsh environments – Heavy walled stainless steel tube.

I još puno više

  • Bore sizes (mm): 32 and 40
  • Strokes up to 1000 mm
  • Minimised side clearance
  • Replaceable rod packing.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Bore Size
Stroke
  []
Cushion
Rod Boot
Switch Mounting
Auto Switch
Lead Wire or Prewired Connector
Number