Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C(D)A2K, Air Cylinder, Non-rotating, Double Acting Single Rod

  • Air cylinder, double acting, single rod, non-rotating rod
  • Bore sizes (mm): 40, 50, 63
  • Standard stroke range (mm): 25 to 600
  • Non-rotating accuracy: ¹0.5°
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Bore Size
Thread
Stroke
  []
Suffix
Auto Switch
Lead Wire or Prewired Connector
Number