Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CG1-Z

Your most versatile partner

  • Reduce your maintenance labours – Clean profile design for no foreign matter accumulation
  • Adapt it easily to your application requirements – Wide range of variations available
  • Get design and mounting flexibility – Male and female rod end styles as well as various mounting brackets options can be selected.

I još puno više

  • Bore sizes (mm): 20 ~ 100
  • Strokes up to 1500 mm
  • Rubber bumper or air cushion
  • Auto switch capable.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Mounting
Bore Size
Stroke
  []
Action
Thread
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number