Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CQS

Lack of space is no longer a problem

  • Reduce installation dimensions – Ideal for machine designs with small space requirements
  • Get superior non-rotating accuracy – Hexagonal cross sectional shape piston rod
  • Obtain design flexibility – Thanks to its square body shape and auto switch mounting.

I još puno više

  • Bore sizes (mm): 12, 16, 20, 25
  • Standard strokes up to 50 mm
  • Rubber cushion available
  • Battery manufacturing compatible version available
  • Auto switch capable.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Mounting
Bore Size
Stroke
Option
Auto Switch
Lead Wire or Prewired Connector
Number