Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Free Mount Cylinder – CU

Mount as you wish

  • Achieve mounting freedom – Body cylinder without brackets and multiple direct mounting surfaces allowing freedom of mounting
  • Save space in your machines – Rectangular body cylinder of reduced dimensions
  • Fit CU to your application requirements – Big range of variations.

I još puno više

  • Bore sizes (mm): 6, 10, 16, 20, 25, 32
  • Strokes up to 100 mm
  • Auto-switch capable
  • Multiple direct mounting surfaces.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir