Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CH(D)SG Hydraulic Cylinder (Comforms to ISO) : 16 MPa

  • Maximum weight: no more than 52% of series CH2.
  • Cylinder with Built-in Cover and Mounting Bracket allows easy Disassembly and Assembly.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
  []
Rod End Nut
Cushion
Port Position
Auto Switch
Lead Wire or Prewired Connector
Number