Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ZP3E-T, Compact Pad, Vertical Vacuum Inlet w/Adapter (Suction Cups)

  • Vertical vacuum inlet with adapter
  • Male and female mounting thread
  • Pad diameter (mm): 32, 40, 50, 63, 80, 100, 125
  • Pad form: bellows type with groove
  • Material: NBR, silicone rubber, urethane rubber, FKM, mark-free NBR

Configure your product

 
Pad Diameter
Pad Material
Thread Size