Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ZPT-J/K, Ball Joint Pad with Buffer, Vertical Entry

  • Ball joint type vacuum pad with buffer, vertical entry
  • Pad diameters (mm): 10, 13, 16, 20, 25, 32, 40, 50
  • Buffer type: with or without detent
  • Adsorption is possible even on a slanted surface
  • Interchangeable with standard type
  • Exchangeable at the adapter

Configure your product

 
Pad Diameter
Pad Material
Buffer
Buffer Stroke
Vacuum Entry
Mounting Thread