Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

AS***1F, Speed Controller, One-touch Fitting, Elbow & Universal Types

  • Speed controller with one-touch fittings
  • Body sizes: M3, M5, 1/8, 1/4, 3/8, 1/2
  • Maximum operating pressure 1MPa
  • Meter in or meter out control
  • Port sizes: M3, M5, U10/32, 01, 02, 03, 04
  • Various tube O.D. in both metric and inch