Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

EX250, SI Unit, Integrated Type for Input/Output

  • IP67 enclosure (IP40 for SI unit compatible with ControlNet)
  • Maximum 32 inputs/32 outputs
  • Connection of sensor with M8/M12 connectors possible
  • Available communication protocols include: DeviceNet, PROFIBUS DP, CC-Link, AS-i, CANopen and EtherNet/IP
  • Applicable to valves: VQC1000/2000/4000, S0700 and SV1000/2000/3000