Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Circulating Fluid Temperature Controller, Environmentally Resistant Type - HRS-R

  • Cooling capacity: 1.7 kW to 4.5 kW
  • Temperature stability: ±0.1 °C
  • Set temperature range: 5 to 40 °C
  • Protection of the electrical unit: IP54
  • Metal panel
  • With heating function and self-diagnosis.

Configure your product

 
Cooling Capacity
Thread Type
Earth Leakage Breaker
Automatic fluid fill
Large capacity tank specification
High-pressure Pump Mounted
Stainless steel panel specification
Units