Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

HRW, High Performance Heat Exchanger

  • Circulating fluid types: Fluorinated fluids/Ethylene glycol aqueous solution/Clean water, Deionised water.
  • Temperature range setting: 20 to 90°C.
  • Cooling capacity: 2 kW / 8 kW / 15 kW / 30 kW.
  • Temperature stability: ±0.3°C.

Configure your product

 
Cooling Capacity
Type
Pump Inverter Control
Option