Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

IN-777, Air Servo Cylinder

  • Bore sizes (mm): 125, 160, 200, 250, 320.
  • Capable of air cylinder multipoint positioning and control.
  • Positioning repeatability: ±0.5 mm.
  • Built-in self-diagnosis function (LED lamp and signal output).
  • Emergency stop of the piston when the air or power supply is cut.

Configure your product

 
Bore Size
Stroke
Rod Boot