Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Nozzle Type Ionizer, Separate Controller - IZT43

Fast & Efficient static removal wherever you want

  • Benefit from its compact dimensions – Bar and nozzle type ionizers adapted to work separately from the controller
  • Effortlessly control status and operation – One controller can control up to 4 ionizers. Multiple alarms & functions
  • Enjoy IO-Link advantages with SMC - Your one supplier for your automation needs
  • Monitor and adjust it with ease – The separation of components enables excellent access to the controller.

I još puno više

  • Separate controller nozzle-type ionizer
  • Compact: Height 32 mm x Width 16 mm
  • IZTC41 controller can control a maximum of 4 ionizers
  • Monitor and operate nozzles which are installed in an inaccessible location
  • Multiple alarms & functions
  • Static elimination with no air supply.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir