Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

One Touch Fitting, Antistatic, Straight Union - KAH-00

  • One-touch loading and unloading.
  • Possible to use in vacuum (Max. –100kPa).
  • Can be used in copper-free application.
  • Flame resistance (UL-94 standard, V-0).
  • Surface resistance 10 4 to 10 7?.
  • Conductive resin is used for body and seals in fittings and tubing.