Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Programless Controllers - LECP1/LECP2

Connect & Get going

  • Avoid programming – No software, no PC, no teaching box needed
  • Easy to operate – 14 points positioning
  • Obtain an in situ speed and acceleration regulation – 16-level adjustment via switches
  • Configure it according to your needs – 3-level pushing and holding force adjustment.

I još puno više

  • Controller type: step motor
  • Compatible encoder: incremental
  • Up to 6 inputs/outputs
  • LECP1-XB182: Valid for jog operations.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Parallel I/O Type
I/O Cable Length
Option
Type
Size
Motor Mounting Position
Stroke