Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Air Cylinder - MB-Z

More options, less weight

  • Reduce installation dimensions – Weight reduction by changing the shape of rod and head covers
  • Get mounting flexibility – Various mounting bracket options
  • Adapt it to your application - Wide range of variations available.

I još puno više

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100, 125
  • Strokes up to 2700 mm
  • Rubber cushion or air cushion
  • High durability version for dusty environments available.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir