Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Cylinder with Lock - MWB

Ensure easy handling

  • Handle it easily: reduce installation & maintenance work – Lock can be manually operated plus the lock unit can be separated from the cylinder
  • Lock any actuator in your plant – Locking unit can be ordered separately
  • Rely on it – Locking force up to 6080 N
  • Lock up the quality in your process – High stopping accuracy.

I još puno više

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Strokes up to 2500 mm
  • Variety of mounting options
  • Separate construction of lock unit and cylinder
  • Lock unit with lock status indication available.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Mounting
Bore Size
Thread
Stroke
  []
Rod Boot
Cushion
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order