Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MHY2, Air Gripper, 180° Angular, Cam Style

  • Maximum gripping moment 2.28 Nm at 0.5 MPa
  • Finger opening angle from -3° to 180°
  • Double acting
  • Repeatability: ±0.2 mm
  • Max. operating frequency: 60 c.p.m.