Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Rotary Union – MQR

Include smoothness in your rotary applications

  • Prevent machine stops due to tube wear – Connect pneumatic circuits from a stationary inlet to a rotating outlet
  • Choose which best suits you – 1 to 16 circuits available, as well as metal & rubber seal
  • Reduce your labour time – Piping ports are aligned in spiral line.

I još puno više

  • Low torque: 0.003 to 0.50 Nm
  • Number of circuits: 1 to 16 circuits
  • Allowable rpm: 200 to 3000
  • Operating pressure range: -100 kPa to 1 MPa
  • Seal structure: rubber or metal.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir