Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MY1

Get anywhere

  • Move loads over long distances – Strokes up to 5000 mm
  • Select the option that best suits you – Variety of guide models and shock absorbers to fit every application
  • Adapt the actuator to your system – Piping can be connected from four directions.

I još puno više

  • Bore sizes: 10, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Minimal leakage seal construction
  • Centralised piping
  • Autoswitch capable.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Bore
Thread
Piping
Stroke
  []
Stroke Adjustment Unit
End Lock
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order