Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

PSE570, General Fluids Pressure Sensor

  • M12 connector for wiring.
  • Applicable fluids: gas or liquid that will not attack or corrode materials of parts in contact with fluid.
  • 3 rated pressure ranges: 0 to 1 MPa, -100 to 100 kPa, 0 to 500 kPa, 0 to 2 MPa, 0 to 5 MPa, 0 to 10 MPa.
  • Proof pressure: 3 times higher than the rated pressure.
  • Withstand voltage: 500 V AC.
  • Enclosure: IP65.