Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

JXCE1/EH/91/9H/P1/PH/D1/L1/M1

Broader network control

  • Ease off your network – Only one unit for directly operating an electric actuator through a network
  • Speed and ease your start-up – Restart from the last position with high performance type
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs
  • Save money, time and labour – Simplified control systems.

I još puno više

Standard controller JXC#1:
  • Operation command types: step number, numerical data
  • Dual communication port IN/OUT (not for JXCL1)
  • Compatible encoders: absolute, incremental
  • Communication protocols: IO-Link, EtherCAT®, PROFINET, EtherNet/IP™, DeviceNet®, CC-Link
  • Compatible actuators: LEY/LEYG, LEFS/LEFB, LES/LESH, LER, LEL, LEP, LEH & LEM.
High performance controller JXC#H:
  • High speed, high acceleration
  • Compatible encoders: absolute, incremental
  • Communication Protocols: EtherCAT®, PROFINET, EtherNet/IP™
  • Compatible actuators: LEFS#F, LEFS#G, LEKFS#G, LESYH#G, LEY#G & LEG.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir