Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Valves (All Types)

Valves (All Types)
  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Coil rated voltage: 12, 24VDC;
    Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 16ms or less
  • Ambient & fluid temperature: -10 to 50°C

Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja