Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

VQ5*5*, 5000 Series, 5 Port Solenoid Valve, Plug Lead, Base Mounted

  • Fluid: air/inert gas
  • Operating pressure range: 0.10 - 1.0MPa
  • Effective area mm 2 (Cv):
    2 position metal seal 72.0 (4.0); 2 position rubber seal 79.2 (4.4)
    3 position metal seal 41.4 (2.3) - 72.0 (4.0);
    3 position rubber seal 45.0 (2.5) - 79.2 (4.4)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W:
    metal seal 20 or less to 62 or less;
    rubber seal 25 or less to 75 or less
  • Ambient & fluid temperature: metal seal -10 to 50°C;
    rubber seal -5 to 50°C

Configure your product

 
Composite Symbol
Seal Type
Function
Voltage
Lead Wire
Light & Surge Suppressor
Manual Override
Protection
Piping Specification
Port Size
Thread
CE Marked