Product selection
×

Go to details
Part number

My account

×

Product catalogue

CKZM-X2800/2900, Micro Clamp Cylinder

  • Two types available: Base type (-X2800) and Tandem type (-X2900).
  • Maximum Holding force 300 N.
  • Clamping force up to 200 N.
  • Compact width 20 mm.
  • Lightweight 250 g (base type).
  • Auto switches can be mounted.

Configure your product

 
Auto Switch
Lead Wire or Prewired Connector
Number
Type